Properties
Version | A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404 |
Order No. | 1187180000 |
Type | A2LCS/16/M16-M20F-WM |
GTIN (EAN) | 4050118081107 |
Qty. | 24 items |
Height | 53.8 mm |
Height (inches) | 2.118 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Length | 69.8 mm |
Length (inches) | 2.748 inch |
Net weight | 110 g |
Operating temperature | -50 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (IECEX) | IECEXTPS16.0004X |
Certificate no. cable gland (ATEX) | TÜV IT 16ATEX 059X |
Certificate no. cable gland (CCC) | 2020322313000069 |
Certificate no. cable gland (IECEx) | IECEx TPS 16.0004X |
Identification |
II 2G 1D
Ex db IIC Gb Ex eb IIC Gb Ex ta IIIC Da |
AF size 1 | 24 mm |
AF size 2 | 24 mm |
Cable glands | M 16 |
Conduit thread size (metric) | M20 |
Explosion protection type |
Ex d - flameproof
Ex e - increased safety |
External thread | M 16 x 1.5 |
Halogen | No |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Stainless steel 1.4404 |
O-Ring | Silicone |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Outer cable diameter, max. | 8.7 mm |
Outer cable diameter, min. | 4.5 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 |
Seal insert | Silicone |
Sealing | Silicone |
Silicone | Yes |
Standards |
EN 60079-0
EN 60079-1 IEC 60079-1 IEC 60079-31 IEC 60079-7 EN 60079-31 EN 60079-7 GB 12476.1 GB 12476.5 GB 3836.1 GB 3836.2 GB 3836.3 IEC 60079-0 |
Tightening torque | 18 Nm |
Approval/Certificate/Document of Conformity |
[ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203218)
[IEC Ex certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203226) [CCC approval of Cable glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_203229) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203224) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225193) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1187180000) |
User Documentation | [Notice of installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_203222) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
ECLASS 14.0 | 27-14-08-04 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVSATEX](/picture/TUEVSATEX.gif) |
ROHS | Conform |
Accessories
-
Item No.:1185680000Packaging unit:240 PC
SKMU SS (stainless steel locknut), Locknut, M16, 2.2 mm, Stainless steel 1.4404
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsStainless Steel lock nuts, natural finish