A2LCS/20/NPT1/2-M20F-WM

Tämä tuote ei ole pian enää saatavana.

A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4404

Tuotteen tunnus 1187480000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Available until

Dimensions and weights

Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Certificate numbers cable gland

Certificate No. (IECEX)
Certificate no. cable gland (ATEX)
Certificate no. cable gland (CCC)
Certificate no. cable gland (IECEx)
Identification

General information

AF size 1
AF size 2
Basic material
Cable gland
Conduit thread size (metric)
Explosion protection type
External thread
Halogen
Installation guidelines
Length of thread
O-Ring
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Seal insert
Sealing
Silicone
Standards
Tightening torque

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0