Properties
Version | PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow |
Order No. | 2490590000 |
Type | A3C 10 PE |
GTIN (EAN) | 4050118500929 |
Qty. | 25 items |
Depth | 51.5 mm |
Depth (inches) | 2.028 inch |
Depth including DIN rail | 52.5 mm |
Height | 102 mm |
Height (inches) | 4.016 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 49.944 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 3 |
Number of potentials per tier | 1 |
PE connection | Yes |
Rail | TS 35 |
PE function | Yes |
PEN function | Yes |
Installation advice | Rail |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A6 |
Number of connections | 3 |
Stripping length | 18 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 4 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 6 AWG |
Wire cross section min. (CSA) | 20 AWG |
Installation advice | Rail |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 18 |
Rated short-time current | 1200 A (10 mm²) |
PEN function | Yes |
Rated cross-section | 10 mm² |
Rated voltage | 1,000 V |
Rated voltage to adjoining terminal | 1,000 V |
Rated DC voltage | 1,000 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 8 kV |
Rated impulse withstand voltage to adjacent terminal | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 6 AWG |
Conductor size Factory wiring min. (cURus) | 20 AWG |
Conductor size Field wiring max. (cURus) | 6 AWG |
Conductor size Field wiring min. (cURus) | 20 AWG |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_103918)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253940) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284541) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58128) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58163) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178457) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253942) [20-AV4BO-0269U](https://mdcop.weidmueller.com/mediadelivery/asset/900_318070) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_47996) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66256) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2490590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2490590000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2490590000&norm=0) |
Tender specification |
[Klippon® Connect 2490590000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_76147)
[Klippon® Connect 2490590000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_76148) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI A3C 10](https://mdcop.weidmueller.com/mediadelivery/asset/900_106001) [User Manual AXC PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_229202) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |