Properties
Version | Auxiliary connection (terminal), 10 mm², Number of connections: 2 |
Order No. | 2663420000 |
Type | AAC 50-185 2X10 |
GTIN (EAN) | 4064675027966 |
Qty. | 5 items |
Depth | 42.5 mm |
Depth (inches) | 1.673 inch |
Height | 50.5 mm |
Height (inches) | 1.988 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 30 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Type of fixing | Plugged |
Type of mounting | Plug |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, finely stranded, max. | 16 mm² |
Connection cross-section, finely stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Number of connections | 2 |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-80069332 |
Current size B (CSA) | 68 A |
Current size C (CSA) | 68 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 1000 V |
Voltage size C (CSA) | 1000 V |
Voltage size D (CSA) | 600 V |
Operating temperature range, max. | 130 °C |
Operating temperature range, min. | -60 °C |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 10 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 57 A |
Current at maximum wires | 57 A |
Rated impulse withstand voltage | 8 kV |
Short-time withstand current resistance | 8/20µs with 50 kA |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 6 AWG |
Conductor size Factory wiring min. (cURus) | 20 AWG |
Conductor size Field wiring max. (cURus) | 6 AWG |
Conductor size Field wiring min. (cURus) | 20 AWG |
Current size B (cURus) | 68 A |
Current size C (cURus) | 68 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205685) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2663420000) |
User Documentation | [User Manual AAC](https://mdcop.weidmueller.com/mediadelivery/asset/900_229209) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Is accessory of
-
Item No.:2694170000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2694120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694160000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2694180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694080000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2694070000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2694100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694060000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694150000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694220000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694230000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2742100000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2742090000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2755900000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2755910000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2742130000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2742120000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2663250000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663330000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663320000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663340000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2663310000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663360000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663270000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2663300000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663290000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663350000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2663370000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663260000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2663380000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663390000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2728780000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
-
Item No.:2728720000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, black/yellow
-
Item No.:2728700000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige
-
Item No.:2728710000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
-
Item No.:2728790000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, black/yellow
-
Item No.:2728770000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige