Properties
Version | Terminal marker, 14 x 10 mm, yellow |
Order No. | 2635580000 |
Type | AAM 10 YE FLASH |
GTIN (EAN) | 4050118674521 |
Qty. | 40 items |
Depth | 5.3 mm |
Depth (inches) | 0.209 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 0.175 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 6.6 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213447) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2635580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2635580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2428940000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2581800000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, blue
-
Item No.:2581690000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428910000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428920000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2697900000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, orange
-
Item No.:2819960000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
-
Item No.:2819950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
-
Item No.:2490370000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2490520000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2490360000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2490510000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:1988180000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2619410000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, green
-
Item No.:2464710000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, Green/yellow
-
Item No.:2503890000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2464730000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:1988200000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2522860000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Item No.:2683450000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, beige, dark beige
-
Item No.:2464720000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2522850000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Item No.:1988190000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2712970000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2503900000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2506350000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 48 A, dark beige
-
Item No.:1988250000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:1988240000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:2506360000Packaging unit:1 PC
Modular distribution terminals, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2675440000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675430000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2742080000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, Green/yellow
-
Item No.:2675520000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Item No.:2675450000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Item No.:2675500000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675510000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675420000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675530000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Item No.:2675560000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
-
Item No.:2490590000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:2428990000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2429000000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige