Properties
Version | Terminal marker, 13 x 8.1 mm, Pitch in mm (P): 8.00 yellow |
Order No. | 2635570000 |
Type | AAM 6 YE FLASH |
GTIN (EAN) | 4050118674514 |
Qty. | 40 items |
Depth | 5.3 mm |
Depth (inches) | 0.209 inch |
Height | 13 mm |
Height (inches) | 0.512 inch |
Width | 8.1 mm |
Width (inches) | 0.319 inch |
Net weight | 0.125 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 6.6 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Operating temperature range | -40...100 °C |
Pitch in mm (P) | 8 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213446) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2635570000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2635570000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2635570000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |