Properties
Version | Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, green |
Order No. | 2619410000 |
Type | AAP12 10 LO GN/OR |
GTIN (EAN) | 4050118623123 |
Qty. | 20 items |
Depth | 53.5 mm |
Depth (inches) | 2.106 inch |
Height | 89 mm |
Height (inches) | 3.504 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 25.342 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | green |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV17ATEX8030U |
Certificate No. (IECEX) | IECEXTUR17.0015U |
Max. voltage (ATEX) | 690 V |
Current (ATEX) | 45 A |
Wire cross section max. (ATEX) | 10 mm² |
Max. voltage (IECEX) | 690 V |
Current (IECEX) | 45 A |
Wire cross section max. (IECEX) | 10 mm² |
Marking EN 60079-7 | Ex ec II C Gc |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | Yes |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Snap-on | Yes |
Type of fixing | TS 35 |
Type of mounting | TS 35 |
Connection type, additional connection | PUSH IN |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, finely stranded, max. | 16 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Number of connections | 1 |
Stripping length | 18 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 4 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | In accordance with IEC 60947-7-1 |
Rated cross-section | 10 mm² |
Rated voltage | 800 V |
Rated voltage to adjoining terminal | 800 V |
Rated DC voltage | 800 V |
Rated current | 57 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58100)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58129) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58166) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89283) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89284) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178458) [20-AV4BO-0271U](https://mdcop.weidmueller.com/mediadelivery/asset/900_318072) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85607) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284539) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205595) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2619410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2619410000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2619410000&norm=0) |
User Documentation |
[NTI AAP12](https://mdcop.weidmueller.com/mediadelivery/asset/900_85522)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [AAP Terminal Blocks for control voltage distribution](https://mdcop.weidmueller.com/mediadelivery/asset/900_102992) [User Manual AXC 1.5-16](https://mdcop.weidmueller.com/mediadelivery/asset/900_229201) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:2619890000Packaging unit:350 PC
WS, Terminal marker, 8 x 10 mm, Weidmueller, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1905950000Packaging unit:420 PC
WS, Terminal marker, 10 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesPartition platesA-Series
MarkersTerminal markersMultiMarkWSWS 8/10
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
MarkersTerminal markersMultiCardDekafixDEK 5/8Plus
MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
MarkersTerminal markersMultiCardWSWS 10/8Blank
Terminal BlocksAccessoriesWarning coversA-Series