Properties
Version | Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige |
Order No. | 2581790000 |
Type | AAP21 4 FS 100-250V OR |
GTIN (EAN) | 4050118590838 |
Qty. | 50 items |
Depth | 82 mm |
Depth (inches) | 3.228 inch |
Depth including DIN rail | 82.5 mm |
Height | 82 mm |
Height (inches) | 3.228 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 18.6 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV17ATEX8064U |
Certificate No. (IECEX) | IECEXTUR17.0030U |
Current (ATEX) | 6.3 A |
Wire cross section max. (ATEX) | 4 mm² |
Current (IECEX) | 6.3 A |
Wire cross section max. (IECEX) | 4 mm² |
Marking EN 60079-7 | Ex ec II C Gc |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
Explosion-tested version | Yes |
Installation advice | Rail |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A4 |
Number of connections | 1 |
Stripping length | 12 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Current size B (CSA) | 10 A |
Current size C (CSA) | 10 A |
Current size D (CSA) | 10 A |
Voltage size B (CSA) | 300 V |
Voltage size C (CSA) | 150 V |
Voltage size D (CSA) | 300 V |
Wire cross section max. (CSA) | 10 AWG |
Wire cross section min. (CSA) | 26 AWG |
Installation advice | Rail |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 4 mm² |
Rated voltage | 250 V |
Rated voltage to adjoining terminal | 500 V |
Rated DC voltage | 250 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 4 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 2 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 10 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 10 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 10 A |
Current size C (cURus) | 10 A |
Current size D (cURus) | 10 A |
Voltage size B (cURus) | 300 V |
Voltage size C (cURus) | 150 V |
Voltage size D (cURus) | 300 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[IECEX_TUR_17.0030U.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_58132)
[ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58169) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_73649) [Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85526) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178464) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284542) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205512) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2581790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2581790000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2581790000&norm=0) |
Tender specification |
[Klippon® Connect 2581790000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_75717)
[Klippon® Connect 2581790000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_75719) |
User Documentation |
[NTI AAP 21 10...](https://mdcop.weidmueller.com/mediadelivery/asset/900_85531)
[NTI AAP 21 4 FS](https://mdcop.weidmueller.com/mediadelivery/asset/900_85532) [NTI AAP 21 4 DT](https://mdcop.weidmueller.com/mediadelivery/asset/900_85533) [NTI AAP21 4 LI](https://mdcop.weidmueller.com/mediadelivery/asset/900_85534) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [AAP Terminal Blocks for control voltage distribution](https://mdcop.weidmueller.com/mediadelivery/asset/900_102992) [User Manual AFS](https://mdcop.weidmueller.com/mediadelivery/asset/900_229204) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |