Properties
Version | Heavy-duty connectors, Accessories, cover plate, Size: 2, Plastic, grey |
Order No. | 1664330000 |
Type | ABD-2-GR |
GTIN (EAN) | 4008190421021 |
Qty. | 10 items |
Width | 45 mm |
Width (inches) | 1.772 inch |
Length | 100.5 mm |
Length (inches) | 3.957 inch |
Diameter | 3.5 mm |
Net weight | 13.5 g |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72281) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1664330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1664330000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1664330000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ROHS | Conform |