AC SB M 250A 4POL CG 06KV

Photovoltaics, Load break switch, Switch disconnector, 600 V AC, 250 A, 4 pole, Manual switch

Item No. 3103200000
Download data sheet

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Ambient temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Guarantee

Time interval

General data

Installation location
Protection degree
Standards

Load break switch

Connection type
Mechanical endurance class
Nominal current
Nominal voltage
Number of normally closed contacts (NC)
Number of normally open contacts (NO)
Rated mainly active load-breaking current
Rated peak withstand current
Rated short-circuit making current
Voltage type

Connection

Design as main switch
Device with pre-assembled cabling

Control element

Motor drive integrated
Motor drive optional
Type of actuator element
Voltage release optional

Electrical characteristics

Conditioned rated short-circuit current
Rated operation power (AC-23 / 400 V)
Rated permanent current (AC-21, 400 V)
Rated permanent current (AC-23, 400 V)
Switching power (400 V), max.

Enclosure

Construction type of device
Suitable for distribution board installation
Suitable for front mounting 4-hole
Suitable for front mounting centre
Suitable for intermediate mounting

Switch description

Design as emergency stop installation
Design as maintenance- / service switch
Design as reversing switch
Design as safety switch
lockable
Neutral conductor with leading switching
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of switches

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification