Properties
Version | Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply |
Order No. | 8965500000 |
Type | ACT20-FEED-IN-PRO-S |
GTIN (EAN) | 4032248785117 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 173 g |
Storage temperature | -20 °C...85 °C |
Ambient temperature | -20...+60 °C |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Backup power supply | 21.6...26.4 V DC |
Input current | max. 4 A |
Input voltage | 21.6…26.4 V DC |
Number of inputs | 2 |
Supply voltage (input) | 21.6...26.4 V DC |
Trigger level for the power supply | Fault <21 V DC |
Number of outputs | 1 |
Output current |
Equivalent to input current
max. 4 A |
Output power | 96 W |
Output voltage, note | Input voltage -0.5 V DC / 4 A |
Supply voltage (output) | 24 V DC |
AC power, max. | 500 VA / 60 W |
Alarm function |
Device error
Failure of power supply backup power supply |
Continuous current | 2 A |
Max. switching voltage, AC | 250 V |
Type | Relay, 1 CO contact |
Configuration | none |
Power consumption | <2 W |
Protection degree | IP20 |
Rail |
TS 35
CH20M Bus |
Voltage supply | 21.6...26.4 V DC |
EMC standards | EN 61326-1 |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Product information |
The power-feed unit ACT20-FEED-IN-PRO-S distributes the supply voltage for the ACT20 range of devices to the Weidmüller CH20M DIN rail bus. The device also has a connection for a backup power supply. Installation is basically on the Weidmüller
CH20M DIN rail bus. Properties
|
Approval/Certificate/Document of Conformity |
[Application notes -- Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_97035)
[Library and function block -- Certification IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_97155) [Application notes -- Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192350) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38729) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66787) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8965500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8965500000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39334) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 9.0 | EC001600 |
ECLASS 9.0 | 27-24-26-10 |
ECLASS 9.1 | 27-24-26-10 |
ECLASS 10.0 | 27-24-26-10 |
ECLASS 11.0 | 27-24-26-10 |
ECLASS 12.0 | 27-24-26-10 |
ECLASS 13.0 | 27-24-26-10 |
ECLASS 14.0 | 27-24-26-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DEKRAATEX](/picture/DEKRAATEX.gif) ![FMEX](/picture/FMEX.gif) ![IECEXDEK](/picture/IECEXDEK.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
Is accessory of
-
Item No.:1375450000Packaging unit:1 PC
Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
-
Item No.:1176010000Packaging unit:1 PC
Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
-
Item No.:1175980000Packaging unit:1 PC
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1176000000Packaging unit:1 PC
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
-
Item No.:1176030000Packaging unit:1 PC
Signal converter/insulator, Temperature converter, Input : universal U, I, R,ϑ, Output : I / U
-
Item No.:1375500000Packaging unit:1 PC
Temperature converter, Thermocouple, Without galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375510000Packaging unit:1 PC
Temperature converter, With galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1375480000Packaging unit:1 PC
Temperature converter, Thermocouple, With galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375520000Packaging unit:1 PC
Temperature converter, Without galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1175990000Packaging unit:1 PC
Signal splitter, Signal distributor, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1375470000Packaging unit:1 PC
Signal splitter, Configurable, Input : I/U/bidirectional I, Output : 2 x I/U or 1 x bidirectional
-
Item No.:1176020000Packaging unit:1 PC
Signal splitter, Configurable, with sensor supply, Input : I / U, Output : 2 x I/U