Properties
Order No. | 8000110028 |
Type | ACT20C-8AI-MRTU-DC-S |
GTIN (EAN) | 4099986000223 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 242.631 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 10…90 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Input resistance, voltage | 1 MΩ |
Input voltage | 0...10 V |
Input voltage | 30 V max. |
Resolution | ±1.2 mV |
Response time | <50 ms |
Baud rate |
9600
14400 19200 38400 57600 115200 bps |
Connection type | Screw connection |
Interface | RS485 |
Protocol | Modbus RTU |
Transmission rate | configurable |
Accuracy | <0.1 % of end value |
Configuration | DIP switch |
Galvanic isolation | between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Repeat accuracy | ± 0.05 % |
Temperature coefficient | <0.02 % / °C |
Voltage supply | 24 V AC/DC ±10 % |
EMC standards | EN 61326-1 |
Galvanic isolation | between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage input or output/supply | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 1400 V DC |
Surge voltage category | II |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323621) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 9.0 | 19-17-92-90 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 19-17-92-90 |
ECLASS 11.0 | 19-17-90-90 |
ECLASS 12.0 | 27-06-03-20 |
ECLASS 13.0 | 27-06-03-20 |
ECLASS 14.0 | 27-06-03-20 |