Properties
Version | Display, Input : Frequency, Output : Display, analogue V / mA, 2 x relays |
Order No. | 2920070000 |
Type | ACT20D-LED-FI-AO-2RC-AC-DC |
GTIN (EAN) | 4099986580367 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 48.8 mm |
Height (inches) | 1.921 inch |
Width | 96.6 mm |
Width (inches) | 3.803 inch |
Net weight | 295 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | f4905d12-f516-4eb5-90a8-8c87685bc956 |
Cycle time | 2.2 times / s |
Decimal point |
configurable
9.999 99.99 999.9 9999 |
Dimmable | Yes |
Display range | -1999...9999 |
Display value |
current measured value
Percentage or real value display Switching status |
Format |
14 segment (numbers + letters)
Scrolling text in 8 languages in case of error (e.g. sensor wire breakage, input overrange…) |
Scaling | Variable |
Type |
red LED
4-character display Digit size: 13.8 mm |
Accuracy | absolute accuracy: <±0.1 % of the measurement range |
Configuration | Front push-button |
DIN Rail compatibility | No |
Power consumption | ≤ 3.5 W |
Protection degree |
IP20
IP65 (in plugged condition) IP65 |
Temperature coefficient | ≤0,01% of measurement range⁄°C |
Type of connection | Tension clamp connection with actuator |
Type of mounting |
Frontpanel mounting
Front mounting |
Voltage supply | 21.6...253 VAC, (50...60 Hz) or 19.2...300 VDC |
Input frequency | 0.001…50 kHz |
Min. pulse duration (reset input) | 20 μs...999,9 s |
Number of inputs | 1 |
Response time | ≤ 1 Period + 100 ms |
Sensor |
S0 (trig-level low: ≤2.2 mA high: ≥9.0 mA )
Special current (trig-level: user-defined) Special voltage (trig-level: user-defined) TTL (trig-level low: ≤0.8 V high: ≥2.0 V) Tacho (trig-level low: ≤-50 mV high: ≥+50 mV) NAMUR sensor, according to EN60947-5-6 NPN / PNP transistor (trig-level low: ≤4 V high: ≥7 V ) Trigger level adjustable Switch |
Sensor supply | 5…17 V |
Type | Adjustable frequencies |
Alarm function |
Over / under frequency
Overspeed / underspeed Holding function can be activated |
Hysteresis | 0...100 % |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Number of digital outputs | 2 |
Rated switching current | 2 A |
Rated switching voltage | 24 V AC ... 250 V AC |
Status indicator | Green LED |
Switch-off delay | 0...3600 s |
Switch-on delay | 0...3600 s |
Switching capacity | 500 VA |
Switching thresholds | Adjustable |
Switching thresholds | All values in display range are configurable |
Type | 2 x 1 CO contact (hard gold-plated) |
Type of switch function | direct or inverted |
Load resistance current | ≤ 800 Ω |
Number of analogue outputs | 1 |
Output behaviour on failure downscale | 3.5 mA |
Output behaviour on failure upscale | 23 mA |
Signal output | direct or inverted |
Type (analogue output) | 'active','connected control must be passive' |
EMC standards | EN 61326-1 |
Galvanic isolation | between input ⁄ output ⁄ supply ⁄ relay |
Insulation voltage | 2.3 kVAC (Test) / 250 VAC (operating state) |
Pollution severity | 2 |
Surge voltage category | II |
Wire connection method |
Clamping yoke
pluggable |
Type of connection | Tension clamp connection with actuator |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.13 mm² |
Wire connection cross section, finely stranded, max. | 2.8 mm² |
Approval/Certificate/Document of Conformity |
[RCM certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_303793)
[DNV certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311078) [UL certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311578) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_306634) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317374) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2920070000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_306537) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
ECLASS 14.0 | 27-14-31-10 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
Accessories
Isolating amplifier and measuring transducerProcess monitoring displaysProcess value indicators with LED display - ACT20D