Properties
Version | Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U |
Order No. | 1176010000 |
Type | ACT20M-AI-AO-E-S |
GTIN (EAN) | 4032248970094 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 112.5 mm |
Height (inches) | 4.429 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 83.5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
MTBF | 249 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
configurable
0...20 mA 4…20mA |
Input frequency | 100 Hz |
Input resistance, current | 70 Ω |
Input resistance, voltage | >500 kΩ |
Input voltage |
configurable
0(2)…10 V 0(1)…5 V |
Number of inputs | 1 |
Sensor |
Voltage source
Current source |
Voltage drop, current input | <1,5 V |
Cut-off frequency (-3 dB) | 100 Hz |
Load impedance current |
≤ 600 Ω
@ max 23mA |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
configurable
0...20 mA 4...20 mA |
Output voltage, note |
configurable
0(2)...10 V 0(1)...5 V |
Type |
active
connected control must be passive |
Accuracy | <0.2 % of measuring range |
Configuration | DIP switch |
Delivery state |
|
Delivery state | Input: 0...20 mA // Output: 0...20 mA |
Galvanic isolation | 3-way isolator |
Power consumption, max. | 0.8 W |
Power consumption, typ. | 0.56 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 7 ms |
Temperature coefficient | ≤ 0.015 % / °C |
Voltage supply | 24 V DC ±30 % at terminal or via CH20M rail bus |
EMC standards | EN 61326-1 |
Galvanic isolation | 3-way isolator |
Insulation voltage | 2.5 kVeff /1 min. |
Pollution severity | 2 |
Rated voltage | 300 Veff |
Surge voltage category | II |
Installation location | Device installed in safe area, zone 2 |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
EMC standards | EN 61326-1 |
Standards | IEC 61010-1 |
Product information | The configurable DC isolating amplifier ACT20M-AI-AO-E-S isolates and converts analogue signals. An analogue input signal is linearly converted into an analogue output signal and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation) by means of direct wiring or the Weidmüller rail bus. |
Approval/Certificate/Document of Conformity |
[DNV-GL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_86299)
[UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37664) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52199) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1176010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1176010000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37905) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Universal standard signal isolating amplifier
Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Output 0/4...20 mA 0/2...10 V or 0/1...5 V Load resistance < 600 Ohm/ Strom/> 10 kOhm/ voltage Transmission error < 0,2 % v. E. Limit frequency 100 Hz Auxiliary power 24 VDC +/- 30 % Power loss approx. 0.8 W Ambient temperature range 0 °C...+70 °C Type ACT20M-AI-AO-E-S |
Short specification |
Universal standard signal isolating amplifier |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |