Properties
Version | Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U |
Order No. | 1375450000 |
Type | ACT20M-BAI-AO-S |
GTIN (EAN) | 4050118236736 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 112.5 mm |
Height (inches) | 4.429 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 80 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
MTBF | 181 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
configurable
-10 mA…0…+10 mA -20 mA…0…+20 mA |
Input resistance, voltage | ≥ 1 MΩ |
Input voltage |
configurable
-5 V…0…+5 V -10 V…0…+10 V |
Number of inputs | 1 |
Sensor |
Voltage source
Current source |
Voltage drop, current input | 1 V at 20 mA |
Cut-off frequency (-3 dB) |
≥ 100 Hz
10 Hz |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
configurable
0...20 mA 4...20 mA |
Output voltage, note |
configurable
0(2)...10 V 0(1)...5 V |
Type |
active
connected control must be passive |
Accuracy | <0.05 % of measuring range |
Configuration | DIP switch |
Delivery state |
|
Delivery state | Bandwidth: 100 Hz // Input: -10…10 V // Output: 0...20 mA |
Galvanic isolation | 4-way isolator; |
Power consumption, max. | 0.8 W |
Power consumption, typ. | 0.45 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 7 ms |
Temperature coefficient | <0.01% of span/°C (TU) |
Voltage supply | 24 V DC ±30 % at terminal or via CH20M rail bus |
EMC standards | EN 61326-1 |
Galvanic isolation | 4-way isolator; |
Insulation voltage | 2.5 kVeff /1 min. |
Pollution severity | 2 |
Rated voltage | 300 Veff |
Surge voltage category | II |
Installation location | Device installed in safe area, zone 2 |
Marking | II 3 G Ex nA IIC T4 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
EMC standards | EN 61326-1 |
Standards | IEC 61010-1 |
Product information | The configurable DC-Converter ACT20M-BAI-AO-S separates and converts standard analogue signals. An analogue input signal is converted linear and galvanic isolated into an analogue output signal. The power supply is galvanically isolated from input and output and happens via a direct wiring or the Weidmüller DIN Rail Bus (3-way isolation). |
Approval/Certificate/Document of Conformity |
[DNV-GL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_86299)
[FM certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102445) [IECEXx certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102446) [ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102447) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35386) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61557) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1375450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1375450000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35874) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Short specification | Bipolar standard signal converter 1-channel signal converter, 6.1 mm wide, with external voltage supply, for transmission and isolation of analogue DC current signals +/- 10 mA or +/- 20 mA and voltage signals +/- 5 V or +/- 10 V. Input and output signals can be configured with DIP switches. |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![FMEX](/picture/FMEX.gif) ![IECEXKEM](/picture/IECEXKEM.gif) ![KEMAATEX](/picture/KEMAATEX.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:8965500000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1877680000Packaging unit:320 PC
MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, white
Isolating amplifier and measuring transducerAccessoriesACT20 (incl. DIN rail bus & powersupplies)
Isolating amplifier and measuring transducerNetwork-compatible current measuring transducers ACT20C
MarkersTerminal markersMultiCardMultiFitMF 5/...Blank