Properties
Version | Frequency signal converter, exclusive of rail bus supply, Input : Frequency, Output : 0(4)-20 mA, 0(2)-10 V |
Order No. | 2825130000 |
Type | ACT20M-FRQ-AO-X-S |
GTIN (EAN) | 4064675360940 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 112.5 mm |
Height (inches) | 4.429 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 999 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 0...95 % (no condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input frequency | 0…100kHz |
Number of inputs | 1 |
Sensor |
NAMUR sensor, according to EN60947-5-6
NPN / PNP transistor (trig-level low: ≤4 V high: ≥7 V ) TTL (trig-level low: ≤0.8 V high: ≥2.0 V) Tacho (trig-level low: ≤-50 mV high: ≥+50 mV) Special current (trig-level: user-defined) Special voltage (trig-level: user-defined) S0 (trig-level low: ≤2.2 mA high: ≥9.0 mA ) |
Sensor supply | 5…17 V |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA in case of sensor error downscale (3,5 mA) upscale (23 mA) |
Output signal limit | <28 mA |
Output voltage, note |
0(2)...10 V
0(1)...5 V 0(0,2)…1 V |
Type |
active
connected control must be passive |
Accuracy | Basic accuracy: 0.0002 Hz |
Configuration |
DIP switch
With FDT/DTM software |
Galvanic isolation | 3-way isolator |
Power consumption, max. | 1.2 W |
Power consumption, typ. | 0.65 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
≤ 30 ms
(0…90% / 100…10% of input level) |
Temperature coefficient | ≤0,01% of measurement range⁄°C |
Voltage supply | 24 V DC ± 30 % |
EMC standards | IEC 61326-1 |
Galvanic isolation | 3-way isolator |
Insulation voltage | 2.5 kVeff /1 min. |
Pollution severity | 2 |
Rated voltage |
300 Veff
300 V |
Surge voltage category | II |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
EMC standards | IEC 61326-1 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_307397) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305589) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2825130000) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_307393) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
ROHS | Conform |
Accessories
-
-
Item No.:1877680000Packaging unit:320 PC
MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, white
Isolating amplifier and measuring transducerAccessoriesConfiguration interfaces
MarkersTerminal markersMultiCardMultiFitMF 5/...Blank