Properties
Version | Isolating amplifier, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART® |
Order No. | 7760054117 |
Type | ACT20P-2CI-2CO-12-S |
GTIN (EAN) | 6944169656576 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 170 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
0...20 mA
4…20mA |
Input signal | HART signal® bidirectional |
Input voltage | ≤ 28 V DC |
Number of inputs | 2 |
Sensor | 4- wire sensor (with own power supply) |
Voltage drop | ≤ 1 V |
Load impedance current |
<300 Ω
per channel |
Number of outputs | 2 |
Output current |
0…20 mA (if input: 0…20 mA)
4…20 mA (if input: 4…20 mA) HART® digital signal |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | none |
Current consumption | ≤100 mA (24V power supply, 20mA output) |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 0,5 ms |
Temperature coefficient | 80 ppm/K |
Type of signal forwarding according to HART® | unchanged |
Voltage supply | 20…30 V DC |
EMC standards |
EN 61010-1:2011
UL 61010-1 EN 61326-1 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Surge voltage category | III |
Test voltage | 0.3 kV |
Marking | II 3 G Ex ec IIC T5 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Approval/Certificate/Document of Conformity |
[IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97255)
[ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97260) [UL Certification (hazardous location)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178185) [UL Certification (US-CAN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178186) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_158017) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66428) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054117) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054117) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37895) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E469563 |
Certificate no. (cULusEX) | E338066 |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
Individual parts
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Female plugs - Clamping yoke screw connection