Properties
Version | Passive isolator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed |
Order No. | 7760054124 |
Type | ACT20P-2CI-2CO-ILP-S |
GTIN (EAN) | 6944169656644 |
Qty. | 1 items |
Depth | 114 mm |
Depth (inches) | 4.488 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 110 g |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current | 0(4)...20 mA current loop |
Number of inputs | 2 |
Sensor |
4- wire sensor (with own power supply)
Current source |
Voltage drop, current input | ≤ 3.5 V @ I input = 20 mA |
Load impedance current | ≤ 600 Ω |
Number of outputs | 2 |
Output current |
0…20 mA (if input: 0…20 mA)
4…20 mA (if input: 4…20 mA) |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | none |
Galvanic isolation | 2-way isolator |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 1 ms |
Temperature coefficient | ≤ 100 ppm/K |
Voltage supply | Loop powered, via 4…20 mA input |
EMC standards |
EN 61326-1
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation | 2-way isolator |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Marking | II 3 G Ex ec IIC T6 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The ACT20P-2CI-2CO-ILP-S (dual channel) fixed passive isolators isolate analogue standard current source signals.
An analogue input current signal is converted linear and galvanic isolated into an analogue output current signal.
The device is powered via the input current loop. Features
|
Approval/Certificate/Document of Conformity |
[ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_103115)
[IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_103116) [UL Certification (hazardous location)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178189) [UL Certification (US-CAN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178190) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_158018) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39878) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054124) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054124) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38783) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURusEX) | E338066 |
Certificate no. (cULus) | E469563 |
Accessories
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Individual parts
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Female plugs - Clamping yoke screw connection