Properties
Version | Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Signal distributor, HART® |
Order No. | 7760054115 |
Type | ACT20P-CI-2CO-S |
GTIN (EAN) | 6944169656569 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 157 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
0...20 mA
4…20mA |
Input signal | HART® signal bidirectional |
Number of inputs | 1 |
Sensor |
2-wire transmitter (without own power supply)
3-wire sensor 4- wire sensor (with own power supply) |
Sensor supply | > 17 V DC at 20 mA |
Voltage drop | ca. 3.8 V @ RLoad = 0 Ω; ca. 15 V @ RLoad = 600 Ω; (Iinput = 20 mA) |
Load impedance current | <300 Ω |
Number of outputs | 2 |
Output current |
0…20 mA (if input: 0…20 mA)
4…20 mA (if input: 4…20 mA) HART® digital signal |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | none |
Current consumption | ≤60 mA (24V power supply, 20mA output) |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Power consumption | ≤1.8 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 0,5 ms |
Temperature coefficient | 80 ppm/K |
Type of signal forwarding according to HART® | unchanged |
Voltage supply | 20…30 V DC |
EMC standards |
EN 61326-1
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Insulation voltage input or output/supply | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Test voltage | 0.3 kV |
Marking | II 3 G Ex ec IIC T5 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The non-adjustable DC isolating amplifier ACT20P-CI-2CO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linearly and doubled to provide two galvanically isolated output current signals. The power supply is galvanically isolated from the input and output (4-way isolation).
Properties
|
Approval/Certificate/Document of Conformity |
[IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97255)
[ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97260) [UL Certification (hazardous location)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178185) [UL Certification (US-CAN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178186) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_158017) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66426) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054115) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054115) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37893) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E469563 |
Certificate no. (cULusEX) | E338066 |