Properties
Version | Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART® |
Order No. | 7760054114 |
Type | ACT20P-CI-CO-S |
GTIN (EAN) | 6944169656552 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 142 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
0...20 mA
4…20mA |
Input signal |
current source
HART® signal bidirectional |
Number of inputs | 1 |
Sensor |
2-wire transmitter (without own power supply)
3-wire sensor 4- wire sensor (with own power supply) |
Sensor supply | > 17 V DC at 20 mA |
Voltage drop | ≤ 1 V |
Load impedance current | ≤ 550 Ω |
Number of outputs | 1 |
Output current |
0…20 mA (if input: 0…20 mA)
4…20 mA (if input: 4…20 mA) HART® digital signal |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | none |
Current consumption | ≤60 mA (24V power supply, 20mA output) |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Power consumption | ca. 1.5 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 0,5 ms |
Temperature coefficient | 80 ppm/K |
Type of signal forwarding according to HART® | unchanged |
Voltage supply | 20…30 V DC |
EMC standards |
EN 61326-1
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Test voltage | 0.3 kV |
Marking | II 3 G Ex ec IIC T5 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The non-adjustable DC isolating amplifier ACT20P-CI-CO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is linearly converted into an analogue output current signal and is galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).
Properties
|
Approval/Certificate/Document of Conformity |
[IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97255)
[ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97260) [UL Certification (hazardous location)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178185) [UL Certification (US-CAN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178186) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_158017) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66423) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054114) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054114) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37894) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E469563 |
Certificate no. (cULusEX) | E338066 |
Accessories
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Individual parts
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Female plugs - Clamping yoke screw connection