Properties
Version | Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator |
Order No. | 1537750000 |
Type | ACT20P-CI-VO-P-S |
GTIN (EAN) | 4050118342147 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 140 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current |
0...20 mA
4…20mA |
Input signal |
2-/3-wire transmitter
Current source |
Number of inputs | 1 |
Sensor |
2-wire transmitter (without own power supply)
3-wire sensor 4- wire sensor (with own power supply) |
Sensor supply | > 17 V DC at 20 mA |
Voltage drop | ≤ 1 V |
Load impedance current | ≤ 550 Ω |
load impedance voltage | ≥ 600 kΩ |
Number of outputs | 1 |
Output voltage, note |
0…10 V (if input: 0…20 mA)
2…10 V (if input: 4…20 mA) |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Max. switching voltage, DC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.1 % of end value |
Configuration | none |
Current consumption | ≤60 mA (24V power supply, 20mA output) |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 0,5 ms |
Temperature coefficient | 80 ppm/K |
Voltage supply | 20…30 V DC |
EMC standards |
EN 61326-1
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV inputs / outputs / power supply |
Pollution severity | 2 |
Surge voltage category | III |
Test voltage | 0.3 kV |
Marking | II 3 G Ex ec IIC T5 Gc |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The fixed DC repeater ACT20P-CI-VO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linear and galvanic isolated into an analogue output voltage signal. The power supply is galvanically isolated from input and output (3-way isolation). Features
|
Approval/Certificate/Document of Conformity |
[IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97255)
[ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97260) [UL Certification (hazardous location)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178185) [UL Certification (US-CAN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_178186) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_158017) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204587) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1537750000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E469563 |
Certificate no. (cULusEX) | E338066 |