Properties
Version | Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole |
Order No. | 1510330000 |
Type | ACT20P-CMT-10-AO-RC-P |
GTIN (EAN) | 4050118319378 |
Qty. | 1 items |
Depth | 114 mm |
Depth (inches) | 4.488 inch |
Height | 127.1 mm |
Height (inches) | 5.004 inch |
Width | 22.8 mm |
Width (inches) | 0.898 inch |
Net weight | 158 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...60 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input frequency | AC: 15…700 Hz (true root mean square) |
Input measurement range |
configurable
0…5/10 A AC (RMS) or DC max. peak current 10 × IInput (1 s) max. peak current 2 × IInput (1 s) @ 5/10 A DC For DC current measurement (AA): Current direction display at the output (-/+ analog value) max. peak current 2 × IInput (1 s) |
Input signal | Current-carrying cable in feed-through hole |
Number of inputs | 1 |
Overload behaviour | Max. peak current: 10 × IInput for 1s |
Type |
active
connected control must be passive |
Alarm function |
Surge current
Under-current Alarm limit setting: 2 - 105 % Hysteresis 5% / 10% Alarm delay: 0…10 s |
Continuous current | 2 × I Input |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 24 V |
Number of digital outputs | 1 |
Rated switching current | 6 A |
Type |
Relay, 1 CO contact
normal / inverse adjustment |
Load resistance current | ≤ 600 Ω |
Load resistance voltage | ≥ 10 kΩ |
Number of analogue outputs | 1 |
Output current |
Adjustable
0...20 mA 4...20 mA -20…+20 mA |
Output voltage |
Adjustable
0...10 V 2…10 V 0...5 V 1...5 V -5…+5 V -10...+10 V |
Transmit function | direct or inverted |
Accuracy | <0.75 % FSR |
Configuration | DIP switch and potentiometer |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply ⁄ relay |
Power consumption, max. | 2.2 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
≤ 300 ms (RMS)
≤ 60 ms (AA) |
Temperature coefficient |
≤ ±100 ppm⁄K @ -25…+55 °C
≤ ±200 ppm/K @ +55…+70 °C |
Voltage supply | 16,8 V…31,2 V |
EMC standards | EN 61326-1 |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply ⁄ relay |
Impulse withstand voltage | 6.4 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 300 V ACrms |
Surge voltage category | III |
Test voltage | 4 kV |
Type of connection | PUSH IN |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Product information |
The ACT20P-CMT-XX-(AO)-RC-P series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output.. Features
|
Approval/Certificate/Document of Conformity |
[Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35553) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_178162) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1510330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1510330000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_45615) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
Approvals | CULUS; |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Individual parts
-
Item No.:1497500000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - PUSH IN spring connection