Properties
Version | Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole |
Order No. | 1510390000 |
Type | ACT20P-CMT-60-RC-S |
GTIN (EAN) | 4050118325485 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 158 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...60 °C |
Humidity | 5...95 %, no condensation |
MTTF | 100 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input frequency | AC: 15…700 Hz (true root mean square) |
Input measurement range |
configurable
0…40/50/60 A AC (RMS) or DC max. peak current 10 × IInput (1 s) For DC current measurement (AA): Current direction display at the output (-/+ analog value) |
Input signal | Current-carrying cable in feed-through hole |
Number of inputs | 1 |
Overload behaviour | Max. peak current: 10 × IInput for 1s |
Alarm function |
Surge current
Under-current Alarm delay: 0…10 s Hysteresis 5% / 10% |
Continuous current | 2 × I Input |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 24 V |
Number of digital outputs | 1 |
Rated switching current | 6 A |
Switching thresholds | 2...105% of measurement range |
Type |
Relay, 1 CO contact
normal / inverse adjustment |
Accuracy |
<0.75 % FSR
<1.5 % FSR with measurement range 50/60 A AC |
Configuration | DIP switch and potentiometer |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Power consumption, max. | 2.2 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
≤ 300 ms (RMS)
≤ 60 ms (AA) |
Temperature coefficient |
0.01%/K @ 0...40 A
0.10%/K @ 40...55 A 0.30%/K @ 55...60 A |
Voltage supply | 16,8 V…31,2 V |
EMC standards | EN 61326-1 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 6.4 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 300 V AC eff |
Surge voltage category | III |
Test voltage | 4 kV |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The ACT20P-CMT-XX-(AO)-RC-S series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output.. Features
|
Approval/Certificate/Document of Conformity |
[Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35553) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61954) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1510390000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1510390000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |