Properties
Version | Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm) |
Order No. | 2447950000 |
Type | ACT20P-PRO-FI-AO-DO-P |
GTIN (EAN) | 4050118462128 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 999 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input frequency | 0,01 Hz…200 kHz |
Input voltage |
Threshold voltage (NPN / PNP Sensor): 3 V...43.5 V (configurable)
Hysterisis level: ≥0.5 V |
Sensor |
NPN/PNP sensor
NAMUR sensor, according to EN60947-5-6 switch with or without RS, RP 2-wire transmitter (without own power supply) 3 wire NPN/PNP-transistor frequency generator PDM |
Sensor supply |
18 V ±15 %
8.2 V ±15% (@ NAMUR sensor) |
Alarm function |
configurable
Top and bottom limit values, window range Short circuit at input Alarm delay: 0…10 s Hysteresis: 10 V |
Hysteresis | 1...20 % |
Number of digital outputs | 1 |
Rated switching current | 100 mA |
Rated switching voltage | 24 VDC ±30% |
Switch-on delay | 0...180 s |
Type |
NPN-Transitor
Switching frequency 5 kHz |
Load resistance current | ≤ 600 Ω |
Load resistance voltage | ≥ 1 kΩ |
Number of analogue outputs | 1 |
Output current |
-20…+20 mA
± 10mA 0(4)...20 mA configurable downscale (3.5 mA) ⁄ upscale (23 mA) @ error |
Output voltage |
0...5 V
0(1)...5 V 0(2)...10 V -5…+5 V -10...+10 V |
Signal output | direct or inverted |
Transmit function |
Linear, x1/2, x3/2, x5/2 or user-defined curve (101 points)
direct or inverted |
Type (analogue output) | Voltage and current output (configurable) |
Accuracy | <±0.1 % of span |
Configuration | with push-buttons and display |
Long-term drift | ≤±0.05% of the measurement range / year |
Power consumption | ≤ 2.6 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | 40 ms + period |
Temperature coefficient |
≤ 0.02 % / °C
≤ 100 ppm/K of final value |
Voltage supply |
24…230 V DC ±15%
24…230 V AC ±15% @48…62 Hz |
EMC standards | EN 61326-1 |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Safety category | No |
Type of connection | PUSH IN |
Approval/Certificate/Document of Conformity |
[UL certification for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_306642)
[DNV certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311428) [Bureau Veritas certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_315014) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_310773) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188410) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2447950000) |
User Documentation |
[Configuration manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_290967)
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_306261) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |