Properties
Version | Analogue isolating amplifier, Frequency, I/U universal, Relay |
Order No. | 2490020000 |
Type | ACT20P-PRO-FI-AO-DOS-P |
GTIN (EAN) | 4050118500455 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 999 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Frequency range, max. | 200,000 Hz |
Frequency range, min. | 0 Hz |
Input frequency |
0,01 Hz…200 kHz
Treshold current (NAMUR): ≥1.65 mA Hysterisis level: ≥0.2 mA |
Input voltage |
Threshold voltage (NPN / PNP Sensor): 3 V...43.5 V (configurable)
Hysterisis level: ≥0.5 V |
Sensor |
NPN/PNP sensor
NAMUR sensor, according to EN60947-5-6 Mechanical switch |
Sensor supply |
18 V ±15 %
8.2 V ±15% (@ NAMUR sensor) |
Alarm function |
configurable
Top and bottom limit values, window range Short circuit at input Alarm delay: 0…10 s Hysteresis: 10 V |
Number of digital outputs | 1 |
Rated switching current | 100 mA |
Rated switching voltage | 24 VDC ±30% |
Switch-on delay | 0...180 s |
Type |
NPN-Transitor
Switching frequency 5 kHz |
Load resistance current | ≤ 600 Ω |
Load resistance voltage |
> 1 kΩ (60 VAC <Uin <230 VAC)
> 5 kΩ (24 VAC <Uin <60 VAC) |
Number of analogue outputs | 1 |
Output current |
-20…+20 mA
± 10mA 0(4)...20 mA |
Output voltage |
0...5 V
0(1)...5 V 0(2)...10 V -5…+5 V -10...+10 V |
Signal output | direct or inverted |
Transmit function |
Linear, x1/2, x3/2, x5/2 or user-defined curve (101 points)
direct or inverted |
Type (analogue output) | Voltage and current output (configurable) |
Accuracy | <±0.1 % of span |
Configuration | with push-buttons and display |
Long-term drift | ≤±0.05% of the measurement range / year |
Nominal power consumption | 1 VA |
Operating altitude | ≤ 2000 m |
Power consumption | ≤ 2.6 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | 40 ms + period |
Temperature coefficient |
≤ 0.02 % / °C
≤ 100 ppm/K of final value |
Voltage supply |
24…230 V DC ±15%
24…230 V AC ±15% @48…62 Hz |
EMC standards | EN 61326-1 |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Safety category | SIL 2 |
Type of connection | PUSH IN |
Approval/Certificate/Document of Conformity |
[UL certification for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_306642)
[DNV certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311428) [Bureau Veritas certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_315014) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_191116) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2490020000) |
User Documentation | [Configuration manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_290967) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ETIM 10.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
ECLASS 15.0 | 27-21-01-28 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E337701 |