Properties
Version | Temperature converter, Limit value monitoring, Input : Temperature, Resistance, Potentiometer, Output : I/U universal, Transistor (Alarm) |
Order No. | 2448110000 |
Type | ACT20P-PRO-RTCI-AO-DO-P |
GTIN (EAN) | 4050118462234 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 127.1 mm |
Height (inches) | 5.004 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 0 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input resistance | 0…15 kΩ |
Input voltage | 0...300 mV |
Note, technical data 1 | see details in instruction sheet |
Number of inputs | 1 |
Potentiometer | 500 Ω...120 kΩ |
Resistance | 0…15 kΩ |
Sensor |
RTD: PT100, PT200, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Cu10, Cu25, Cu50, Cu100
RTD (2-wire): KTY83/110, KTY83/120, KTY83/150, KTY83/121, KTY83/122, KTY83/210, KTY83/220, KTY83/221, KTY83/250, KTY82/110, KTY82/120, KTY82/150, KTY82/121, KTY82/122, KTY82/210, KTY82/220, KTY82/221, KTY82/250, KTY84/130, KTY16, KTY19, ST13, ST20 Thermocouples: B, E, J, K, L, N, R, S, T,U, L |
Temperature input range | adjustible from -200…+850 °C |
Type |
active (as current source) or passive (as current sink)
connected control can be active / passive |
Alarm function |
configurable
Top and bottom limit values, window range Short circuit at input Alarm delay: 0…10 s Hysteresis: 10 V |
Number of digital outputs | 1 |
Rated switching current | 100 mA |
Rated switching voltage | 24 VDC ±30% |
Switch-on delay |
0...180 s
50 ms ... 7.5 s |
Type | NPN-Transitor |
Load resistance current | ≤ 600 Ω |
Load resistance voltage |
> 1 kΩ (60 VAC <Uin <230 VAC)
> 5 kΩ (24 VAC <Uin <60 VAC) |
Number of analogue outputs | 1 |
Output current |
configurable
0(4)...20 mA -20…+20 mA ± 10mA upscale (23 mA) downscale (3,5 mA) |
Output voltage |
configurable
0(1)...5 V 0(2)...10 V -5…+5 V -10...+10 V downscale (0 V) upscale (11 V) |
Signal output | direct or inverted |
Transmit function |
linear, √X, X1, X1.5, X2, X2.5, 1-X
-5…+5 % of output span (TRIM) |
Type (analogue output) | Voltage and current output (configurable) |
Accuracy |
Basic accuracy: ≤ 0.05 % of span
Accuracy of the individual sensor types, see instruction sheet. |
Configuration | with push-buttons and display |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply |
Included in delivery |
Transducer
Instruction sheet |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | ≤ 2.6 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
2- / 4- wire: 320 ms;
3- wire / Poti: 640 ms |
Temperature coefficient | ±0.01 % of output span / °C |
Voltage supply |
24…230 V DC ±15%
110 - 230 V AC / 60-50 Hz |
EMC standards | EN 61326-1 |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Type of connection | PUSH IN |
Clamping range, rated connection | 2 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Product information |
The universal, configurable resistance measuring transducer ACT20P-PRO-RTCI-AO-DOS converts 2- / 3- / 4-wire ohmic resistance and potentiometers into
an active or passive standard current signal or an active voltage signal. For set point Limit Monitoring the device is equipped with an digital NPN Output. The universal power supply can be powerd up from 24Vuc...230Vuc. The device can be configured via the display. Features
|
Approval/Certificate/Document of Conformity |
[UL certification for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_306642)
[DNV certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311428) [Bureau Veritas certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_315014) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_310773) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290393) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2448110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2448110000) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39985)
[Configuration manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_290968) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |