Properties
Version | Temperature converter, Limit value monitoring, Input : Temperature, Resistance, Potentiometer, Output : I/U universal, Transistor (Alarm) |
Order No. | 2448100000 |
Type | ACT20P-PRO-RTCI-AO-DO-S |
GTIN (EAN) | 4050118462241 |
Qty. | 1 items |
Depth | 113.7 mm |
Depth (inches) | 4.476 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 194 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input voltage | 0...300 mV |
Note, technical data 1 | see details in instruction sheet |
Number of inputs | 1 |
Potentiometer | 500 Ω...120 kΩ |
Resistance | 0…15 kΩ |
Sensor |
RTD: PT100, PT200, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Cu10, Cu25, Cu50, Cu100
RTD (2-wire): KTY83/110, KTY83/120, KTY83/150, KTY83/121, KTY83/122, KTY83/210, KTY83/220, KTY83/221, KTY83/250, KTY82/110, KTY82/120, KTY82/150, KTY82/121, KTY82/122, KTY82/210, KTY82/220, KTY82/221, KTY82/250, KTY84/130, KTY16, KTY19, ST13, ST20 Thermocouples: B, E, J, K, L, N, R, S, T,U, L |
Temperature input range | adjustible from -200…+850 °C |
Alarm function |
configurable
Top and bottom limit values, window range Short circuit at input |
Hysteresis | 1...20 % |
Number of digital outputs | 1 |
Rated switching current | 100 mA |
Rated switching voltage | 24 VDC ±30% |
Switch-on delay |
0...180 s
50 ms ... 7.5 s |
Type | NPN-Transitor |
Load resistance current | ≤ 600 Ω |
Load resistance voltage |
> 1 kΩ (60 VAC <Uin <230 VAC)
> 5 kΩ (24 VAC <Uin <60 VAC) |
Number of analogue outputs | 1 |
Output current |
configurable
0(4)...20 mA -20…+20 mA ± 10mA upscale (23 mA) downscale (3,5 mA) |
Output voltage |
configurable
0(1)...5 V 0(2)...10 V downscale (0 V) upscale (11 V) -5…+5 V -10...+10 V |
Signal output | direct or inverted |
Transmit function |
linear, √X, X1, X1.5, X2, X2.5, 1-X
-5…+5 % of output span (TRIM) |
Type (analogue output) |
Voltage and current output (configurable)
Active/passive |
Display range | -9999...9999 |
Display value | Configuration data and process data (input/output) in operation |
Type | Dot-matrix display with ticker text, green |
Accuracy |
Basic accuracy: ≤ 0.05 % of span
Accuracy of the individual sensor types, see instruction sheet. |
Configuration | with push-buttons and display |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply |
Included in delivery |
Transducer
Instruction sheet |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | ≤ 2.5 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
10 ms
2- / 4- wire: 320 ms; 3- wire / Poti: 640 ms |
Temperature coefficient | ±0.01 % of output span / °C |
Voltage supply |
24…230 V DC ±15%
110 - 230 V AC / 60-50 Hz |
EMC standards | EN 61326-1 |
Galvanic isolation |
4-way isolator;
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 5 kV (1.2/50 µs) |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Product information |
The universal, configurable resistance measuring transducer ACT20P-PRO-RTCI-AO-DOS converts 2- / 3- / 4-wire ohmic resistance and potentiometers into
an active or passive standard current signal or an active voltage signal. For set point Limit Monitoring the device is equipped with an digital NPN Output. The universal power supply can be powerd up from 24Vuc...230Vuc. The device can be configured via the display. Features
|
Approval/Certificate/Document of Conformity |
[UL certification for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_306642)
[DNV certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_311428) [Bureau Veritas certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_315014) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_310773) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39585) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2448100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2448100000) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39985)
[Configuration manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_290968) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
Individual parts
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Female plugs - Clamping yoke screw connection