Properties
Version | ACT20P, Analogue isolating amplifier |
Order No. | 3027150000 |
Type | ACT20P-RS232-RS485/422-P |
GTIN (EAN) | 4099986959552 |
Qty. | 1 items |
Depth | 114.2 mm |
Depth (inches) | 4.496 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 153 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...70 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Assignment | DTE/DCE switchable with DIP switch |
Baud rate | 2.4 / 4.8 / 9.6 / 19.2 / 57.6 / 115.2 kBaud |
Bit delay | ≤ 3 µs |
Bit distortion | <5 % |
Communication | Bi-directional |
Connection type | SUB-D9 (plug, M3) |
Control of data direction | Automatic or via RS232 RTS/CTS |
Interface | 1 x serial RS-232/RS-485/RS-422 |
Transmission rate |
9.600 bps
19.2 kBit/s 115.2 kBit/s 8 bit or 8 bit + parity bit |
Applications |
Convert RS232 signal to RS485/422 signal
Realization of longer cable lengths with RS485 Networking with multiple participants |
Galvanic isolation | 3-way isolator |
Nominal power consumption | 1.2 VA |
Operating altitude | ≤ 2000 m |
Power consumption | ≤ 1.5 W |
Protection degree | IP20 |
Voltage supply | 24 V DC ± 20 % |
Galvanic isolation | 3-way isolator |
Insulation voltage input or output/supply | 2 kV DC / 1 min. |
Pollution severity | 2 |
Surge voltage category | II |
Type of connection | PUSH IN |
Stripping length, rated connection | 10 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 24 |
Wire cross-section, finely stranded, max. (AWG) | AWG 14 |
Product information | The interface converter is intended for use in RS232/RS485/422 systems in an industrial environment. Depending on the use case, different functions can be realised with the device, see section “Applications”. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323616) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 9.0 | 19-17-92-90 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 19-17-92-90 |
ECLASS 11.0 | 19-17-90-90 |
ECLASS 12.0 | 27-06-03-20 |
ECLASS 13.0 | 27-06-03-20 |
ECLASS 14.0 | 27-06-03-20 |