Properties
Version | Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays |
Order No. | 7760054352 |
Type | ACT20P-TMR-RTI-P |
GTIN (EAN) | 4050118559453 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 127.1 mm |
Height (inches) | 5.004 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 140 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...65 °C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Number of inputs | 1 |
Resistance | PTC: 0…4 kΩ |
Sensor |
PT100 (2-/3-/4- wire)
PTC resistor (2- wire) |
Temperature input range |
Configurable
PT100: -200°C…850 °C |
Alarm function |
Alarm range: -200…850 °C
Limit values: high, low, window Hysteresis: 2 °C (adjustable) Window range: min. 20 °C Alarm delay: 0…10 s |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Number of digital outputs | 1 |
Rated switching current | 5 A |
Type | 2 x 1 - or 1 x 2 changeover contact relay |
Accuracy |
0.2% FSR
≤ 2 °C (PT100) ≤ 8 Ω (PTC) |
Configuration |
With FDT/DTM software
Requires configuration adapter 8978580000 CBX200 USB |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Long-term drift | 0.1 % / 10.000 h |
Power consumption |
≤ 100 mA @ 24 VDC
≤ 120mA @ 24V AC |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 500 ms |
Temperature coefficient | ≤ 100 ppm/K |
Voltage supply | 20…264 VUC |
EMC standards | EN 61326-1 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV (Input /Output), 1 min, 50 Hz |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Marking | II 3 G Ex ec nC IIC T5 Gc |
Type of connection | PUSH IN |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Product information |
The ACT20P-TMR-RTI-S device records temperature sensor signals (Pt100, PTC). It has two independent relay outputs which emit an alarm when levels exceed or fall below pre-set temperature limits. Features
|
Approval/Certificate/Document of Conformity |
[Application notes -- ATEX Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97269)
[Application notes -- IECEx Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_97270) [UL certification (hazardous locations) for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321818) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35810) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_178172) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054352) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_47036)
[20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E338066 |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
Isolating amplifier and measuring transducerAccessoriesConfiguration interfaces
Individual parts
-
Item No.:1497500000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - PUSH IN spring connection