Properties
Version | Limit value monitoring, Input : universal U, I, R,ϑ, Output : 2 x relays, Input: temperature, R, U, I, Relay output, 24 V DC power supply |
Order No. | 7940045760 |
Type | ACT20P-UI-2RCO-DC-S |
GTIN (EAN) | 4050118278507 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 224 g |
Storage temperature | -20 °C...70 °C |
Operating temperature | -20 °C...65 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 10…90 %, no condensation |
SIL in compliance with IEC 61508 | None |
MTBF | 180 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Cable-length compensation | <±0.002 Ω per cable resistance Ω |
Influence of the sensor cable resistance | 5 Ω @ RTD- Kabel |
Input current |
configurable
± 25 mA DC ±5 A DC |
Input resistance, current | 40 Ω |
Input resistance, voltage |
2 MΩ
> 10 MΩ |
Input voltage |
configurable
±150 mV DC ± 600mV DC ±30 V DC ±300 V DC |
Number of inputs | 1 |
Potentiometer | 1.2…500 kΩ |
Resistance |
0…10 kΩ
0…12 kΩ 0…15 kΩ |
Sensor |
RTD (2,3-wire): Pt100, Pt200, Pt1000, Ni120, Cu10
Thermocouples: B, E, J, K, L, N, R, S, T,U |
Sensor supply |
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable
24 V (@ 4-20 mA loop) |
Temperature input range |
B: +100…+1820 °C
E: -270…+1000 °C J: (-210…+1200 °C) K: -270…+1372 °C L: +100…+900 °C N: (-180…+1300 °C) R: -50…+1768 °C S: -50…+1768 °C T: -270…+400 °C U: -200…+600 °C |
Number of outputs | 2 |
Alarm function |
configurable
Top and bottom limit values, window range Alarm delay: 0…99 s Hysteresis adjustable auto / manual reset |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 110 V |
Number of digital outputs | 2 |
Rated switching current |
200mA @ 110Vdc
6A @ 24Vdc / 240Vac |
Type |
2 CO contacts
normal / inverse adjustment Switching frequency 20 Hz |
Accuracy | <0.1 % of measuring range |
Cold-junction compensation error | ±2.0°C @ -20° C - 70°C |
Configuration |
With FDT/DTM software
or via 7-segment display, push-buttons and rotary encoder on the device itself Requires configuration adapter 8978580000 CBX200 USB |
Galvanic isolation |
4-way isolator;
Input to supply ⁄ Alarm 1 ⁄ Alarm 2 yes between input ⁄ output ⁄ supply |
Long-term drift | 0.1 % / 10.000 h |
Power consumption |
≤ 3.5 W
<2 W |
Protection degree | IP20 |
Rail | TS 35 |
Repeat accuracy | ± 0.05 % of measuring range final value |
Step response time | 450 ms |
Temperature coefficient |
<0.02 °C of measuring range / °C
350 ppm/K |
Voltage supply | 9...60 V DC |
EMC standards | EN 61326-1 |
Galvanic isolation |
4-way isolator;
Input to supply ⁄ Alarm 1 ⁄ Alarm 2 yes between input ⁄ output ⁄ supply |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 4 kV (input / output) |
Pollution severity | 2 |
Rated voltage | 300 Veff |
Surge voltage category | III |
Test voltage | 0.3 kV |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The devices of the ACT20P-UI-2RCO-XX-x family record current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). They have two independent relay outputs which emit an alarm when levels exceed or fall below pre-set limits. Properties
|
Approval/Certificate/Document of Conformity |
[UL Certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_103117)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37674) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66630) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7940045760) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7940045760) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_36032)
[20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Approvals | ![CE](/picture/CE.gif) ![CULUSEX](/picture/CULUSEX.gif) |
Approvals | CULUS; |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULusEX) | E338066 |
Accessories
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Isolating amplifier and measuring transducerAccessoriesConfiguration interfaces
Individual parts
-
Item No.:1069350000Packaging unit:78 PC
PCB plug-in connector Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - Clamping yoke screw connection