Properties
Version | Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator |
Order No. | 7760054306 |
Type | ACT20P-VM-AO-S |
GTIN (EAN) | 6944169749087 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 110 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 140 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input resistance | 1 MΩ±5% |
Input signal |
UDC
UACEffective value (sinusoidal only) 40-60 Hz |
Input voltage |
0…30 V DC
0…60 V DC configurable 0…150 V DC 0…300 V DC 0…440 V DC 0…660 V DC 0…60 V AC 0…144 V AC 0…300 V AC 0…440 V AC |
Number of inputs | 1 |
Load impedance current | ≤ 500 Ω |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Output voltage, note | 0...10 V |
Type |
active
connected control must be passive |
Accuracy | 0.5 % FSR |
Configuration |
With FDT/DTM software
Requires configuration adapter 8978580000 CBX200 USB |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Power consumption |
≤ 100 mA @ 24 VDC
≤ 120mA @ 24V AC |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | <300 ms |
Temperature coefficient | ≤ 200 ppm/K |
Voltage supply | 24…240 VUC (±10%) |
EMC standards |
EN 61326-1
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation |
3-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage |
4 kV (1.2/50 μs) input - output
4 kV (1.2/50 μs) input / supply 2.5 kV (1.2/50 μs) output / supply |
Insulation voltage |
1.5 kV AC output / supply
2 kV AC input / output 2 kV AC input / supply |
Pollution severity | 2 |
Rated voltage |
600 V input / output
600 V input / supply 300 V output / supply |
Surge voltage category | III |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The analogue voltage converter ACT20P-VM-AO-S measures DC or AC voltages. The analogue input signal is linearly converted into an analogue output signal (current or voltage) and galvanically isolated. Features
|
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35810) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212325) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054306) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054306) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_95832)
[20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E469563 |