Properties
Version | Limit value monitoring, Input : 3 phase, Input: 3-phase voltage, Relay output |
Order No. | 7760054165 |
Type | ACT20P-VMR-3PH-ILP-H-S |
GTIN (EAN) | 6944169689086 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 117 mm |
Height (inches) | 4.606 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 233 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...65 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5...85 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input frequency | 40…60 Hz |
Input measurement range | 200…480 VAC |
Input resistance, voltage | ≥1,8MΩ |
Input voltage | 180…500 VAC |
Number of inputs | 1 |
Type |
3-phase or 3-phase plus zero conductor
AC voltage |
Number of outputs | 2 |
Alarm function |
Top and bottom limit values, window range
Holding function can be activated Phase error Phase sequence Asymmetry Alarm delay: 0…10 s |
Hysteresis | 5 % @ Phase asymmetry |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Number of digital outputs | 2 |
Rated switching current | 5 A |
Switch-on delay |
0…10 s
configurable |
Switching thresholds |
Adjustable
MIN = 50…100 % x URated input voltage (undervoltage alarm) MAX = 70…120 % x URated input voltage (overvoltage alarm) |
Type |
2 x 1 - or 1 x 2 changeover contact relay
Relay polarity can be inverted |
Accuracy | 3 % *Urated voltage |
Configuration | DIP switch and potentiometer |
Galvanic isolation |
2-way isolator
between input/output yes between input ⁄ output ⁄ supply |
Long-term drift | 0.1 % / 10.000 h |
Power consumption |
≤ 3VA
<2 W |
Protection degree | IP20 |
Rail | TS 35 |
Repeat accuracy | 2 % *Urated voltage |
Step response time | ≤ 100 ms |
Temperature coefficient | 350 ppm/K |
Voltage supply | supplied from voltage measurement inputs |
EMC standards | EN 61326-1 |
Galvanic isolation |
2-way isolator
between input/output yes between input ⁄ output ⁄ supply |
Impulse withstand voltage |
6 kV (input - output)
4 kV (output 1- output 2) 1.2/50 µs |
Insulation voltage | 2.5 kV (input / output) |
Pollution severity | 2 |
Rated voltage |
600 VAC (input - output)
300 VAC (output 1 - output 2) |
Surge voltage category | III |
Test voltage | 0.5 kV |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
ACT20P-VMR-3PH-ILP-H is a three-phase voltage setpoint limit monitor relay (3-phase or 3-phase plus zero conductor).
The device is powered by the input measuring circuit. The device incorporates two separate relay outputs which trigger an alarm upon phase asymmetry, phase loss, phase sequence errors and phase angle errors and when exceeding or falling below preset voltage limit values. The alarm can also be set to trigger after an adjustable time delay. Features
|
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35810) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39877) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760054165) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760054165) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38126) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E469563 |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
Individual parts
-
Item No.:1069350000Packaging unit:78 PC
PCB plug-in connector Black release lever cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors four pole - CH20M22, CH20M45, CH20M67Female plugs - Clamping yoke screw connection