Properties
Version | EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 1-channel |
Order No. | 2456070000 |
Type | ACT20X-HDI-SDO-P |
GTIN (EAN) | 4050118471267 |
Qty. | 1 items |
Depth | 114.6 mm |
Depth (inches) | 4.512 inch |
Height | 127.3 mm |
Height (inches) | 5.012 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 170 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 0...95 % (no condensation) |
SIL PAPER | [SIL certificate](PDF/Cert_Weidmueller_070902_P0002_C001_V2R1.pdf) |
SIL in compliance with IEC 61508 | 2 |
MTBF | 215 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Mounting position | horizontal or vertical |
Rail | TS 35 |
Type of mounting | Snap mounting support rail |
Input frequency | 0...5 kHz |
Input resistance | 1 kΩ |
NAMUR supply | 8 V DC / 8 mA |
Output signal in case of wire break |
<0.1 mA
> 6.5 mA (in case of wire break) |
Pulse duration | > 0.1 ms |
Resistance |
Series resistor 750Ω
Parallel resistor 15kΩ |
Sensor |
NAMUR sensor, according to EN60947-5-6
switch with or without RS, RP |
Sensor supply | 8 V DC / 8 mA |
Trigger level high | > 2.1 mA |
Trigger level low | <1.2 mA |
Type | intrinsically safe circuit |
Continuous current | 80 mA |
Function |
Output = input
direct or inverse (configurable) |
Max. switching frequency | ≤ 5 kHz |
Nominal switching voltage | 30 V DC |
Type | NPN-Transitor |
Alarm function |
Line interruption at the input
Short circuit at input No supply voltage Device error |
Continuous current |
≤ 0.5 A AC / 0.3 A DC (safe zone)
≤ 0,5 A AC / 1 A DC (zone 2) |
Nominal switching voltage |
≤ 125 V AC / 110 V DC (safe area) ≤ 32 V AC / 32 V DC (zone 2) |
Power rating |
≤ 62.5 VA / 32 W (safe area) ≤ 16 VA / 32 W (Zone 2) |
Type |
Status relay
1 NC (voltage-free) |
Configuration |
With FDT/DTM software
Requires configuration adapter 8978580000 CBX200 USB |
Humidity | 0...95 % (no condensation) |
Operating altitude | ≤ 2000 m |
Power consumption | ≤ 1.1 W |
Protection degree | IP20 |
Type of connection | PUSH IN |
Voltage supply | 19.2…31.2 V DC |
EMC standards | EN 61326-1 |
Insulation voltage | 2.6 kV (input / output) |
Rated voltage | 300 V |
Standards | EN 61010-1 |
Current I0 | 12 mA DC |
Installation location | Device installed in safe area, zone 2 |
Marking |
II (1) G [Ex ia Ga] IIC/IIB/IIA
II (1) D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
Power P0 | 32 mW |
Voltage U0 | 10.6 V DC |
Description of the "safe state" | High impedance |
Device type | B |
Diagnostic test interval | 10 s |
Tproof | 5 a |
Total failure rate for safe detected failures (λSD) | 0 FIT |
Hardware fault tolerance (HFT) | 0 |
Safety category | SIL 2 |
Safe Failure Fraction (SFF) | 92 % |
Mean Time To Repair (MTTR) | 8 h |
Total failure rate for safe undetected failures (λSU) | 275 FIT |
Total failure rate for dangerous detected failures (λDD) | 135 FIT |
Total failure rate for dangerous undetected failures (λDU) | 36 FIT |
Probability of outage PFH | 3.62 x 10-8 h-1 |
Demand mode | High |
Demand rate | 1,000 s |
Average Probability of Failure on Demand (PFDavg) |
1.58 x 10-4 (Tproof = 1 year)
3.17 x 10-4 (Tproof = 2 years) 7.92 x 10-4 (Tproof = 5 years) |
Type of connection | PUSH IN |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Time interval | 3 years |
Approval/Certificate/Document of Conformity |
[Application notes -- Certification SIL](https://mdcop.weidmueller.com/mediadelivery/asset/900_35511)
[Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_42626) [Application notes -- Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_97039) [Application notes -- Certification IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_97149) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35395) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66108) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2456070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2456070000) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[Safety Manual for SIL application](https://mdcop.weidmueller.com/mediadelivery/asset/900_40044)
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_80481) [Handbuch ACT20X- Serie, deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_102720) [Manual ACT20X- series, english](https://mdcop.weidmueller.com/mediadelivery/asset/900_102722) [20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Isolating amplifier and measuring transducerAccessoriesConfiguration interfaces