Properties
Version | EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel |
Order No. | 8965490000 |
Type | ACT20X-HUI-SAO-S |
GTIN (EAN) | 4032248785100 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 202 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 0...95 % (no condensation) |
SIL PAPER | [SIL certificate](PDF/Cert_Weidmueller_070902_P0002_C005_V2R1.pdf) |
SIL in compliance with IEC 61508 | 2 |
MTBF | 74 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Mounting position | horizontal or vertical |
Rail | TS 35 |
Type of mounting | Snap mounting support rail |
Input current |
0...20 mA
4...20 mA |
Input resistance |
configurable
0…10 kΩ |
Input resistance, current | 20 Ω + PTC 50 Ω |
Input resistance, voltage |
> 10 MΩ @ 600 mV
2 MΩ @ 28 V |
Input voltage |
configurable
0…1 V DC 0,2…1 V DC 1…5 V DC 0...(5)10 V 2…10 V DC |
Line resistance in measuring circuit | ≤ 50 Ω |
Potentiometer | 10 Ω…10 kΩ |
Sensor |
2-/3-/4-wire
RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000 Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710 Potentiometer Resistance: 0 - 12 kΩ |
Sensor supply | 21.4…16.5 V DC / 0…20 mA |
Temperature input range |
Configurable
PT100: -200…+850 °C K: (-180…+1372 °C) L: (-200…+900 °C) N: (-180…+1300 °C) R: (-50…+1760 °C) S: (-50…+1760 °C) T: (-200…+400 °C) U: (-200…+600 °C) W3: (0…+2300 °C) W5: (0…+2300 °C) LR: (-200…+800 °C) PT200: -200…+850 °C PT1000: -200…+850 °C NI100: -60°C…+250 °C Ni120: -80 °C…+320 °C NI1000: -60°C…+250 °C B: +100…+1820 °C E: (-100…+1000 °C) J: (-100…+1200 °C) |
Type |
intrinsically safe circuit
active (as current source) or passive (as current sink) |
Load impedance current | ≤ 600 Ω |
Output current |
0…23 mA, configurable: 0…20 / 4…20 / 20…0 / 20…4 mA
configurable downscale (3.5 mA) ⁄ upscale (23 mA) @ error |
Output signal limit | 3.8…20.5 mA / 0…20.5 mA (dependent on range) |
Type | active (as current source) or passive (as current sink) |
Continuous current | ≤ 2 A AC/DC (safe area, Zone 2 area) |
Function |
Configurable switching thresholds
Window function Sensor error |
Max. switching frequency | 20 Hz |
Nominal switching voltage |
≤ 250 V AC / 30 V DC (safe area) ≤ 32 V AC / 32 V DC (zone 2) |
Power rating |
≤ 500 VA / 60 W (safe area) ≤ 16 VA / 32 W (Zone 2) |
Type | Relay, 1 NO |
Alarm function |
Short circuit at input
Open circuit at input No supply voltage Device error |
Continuous current |
≤ 0.5 A AC / 0.3 A DC (safe zone)
≤ 0,5 A AC / 1 A DC (zone 2) |
Nominal switching voltage |
≤ 125 V AC / 110 V DC (safe area) ≤ 32 V AC / 32 V DC (zone 2) |
Power rating |
≤ 62.5 VA / 32 W (safe area) ≤ 16 VA / 32 W (Zone 2) |
Type |
Status relay
1 NC (voltage-free) |
Configuration |
With FDT/DTM software
Requires configuration adapter 8978580000 CBX200 USB |
Humidity | 0...95 % (no condensation) |
Operating altitude | ≤ 2000 m |
Power consumption | ≤ 2.1 W |
Protection degree | IP20 |
Type of connection | Screw connection |
Voltage supply | 19.2…31.2 V DC |
EMC standards | EN 61326-1 |
Insulation voltage | 2.6 kV (input / output) |
Pollution severity | 2 |
Rated voltage | 300 V |
Standards | EN 61010-1 |
Current I0 | 18.4 mA |
Installation location | Device installed in safe area, zone 2 |
Marking |
II (1) G [Ex ia Ga] IIC/IIB/IIA
I (M1) [Ex ia Ma] I II (1) G [Ex ia Ga] IIC II (1) D [Ex ia Da] IIIC |
Power P0 | 40 mW |
Voltage U0 | 8.7 V DC |
Description of the "safe state" |
analogue Output ≤ 3.6 mA or output ≥ 21 mA
de-energized (relay output) |
Device type | B |
Diagnostic test interval | 30 s |
Tproof | 4 a |
Total failure rate for safe detected failures (λSD) | 0 FIT |
Hardware fault tolerance (HFT) | 0 |
Safety category | SIL 2 |
Relay lifetime | 100000 times |
Safe Failure Fraction (SFF) | 93 % |
Mean Time To Repair (MTTR) | 24 h |
Total failure rate for safe undetected failures (λSU) | 278 FIT |
Total failure rate for dangerous detected failures (λDD) | 352 FIT |
Total failure rate for dangerous undetected failures (λDU) | 43 FIT |
Probability of outage PFH | 4.33 x 10-8 h-1 |
Demand mode | High |
Demand rate | 3,000 s |
Demand response time |
Signal input: <0.5 s (opto output)
Temperature input: <1.1 s (opto output) |
Average Probability of Failure on Demand (PFDavg) |
2.82 x 10-4 (Tproof = 1 year)
4.63 x 10-4 (Tproof = 2 years) 1.00 x 10-3 (Tproof = 5 years) additional data in the safety manual |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.25 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Time interval | 3 years |
Approval/Certificate/Document of Conformity |
[Certification SIL](https://mdcop.weidmueller.com/mediadelivery/asset/900_37753)
[Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_42626) [Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_97036) [Certification IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_97154) [Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_103197) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35395) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66786) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8965490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8965490000) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_37922)
[Safety Manual for SIL application](https://mdcop.weidmueller.com/mediadelivery/asset/900_40046) [Handbuch ACT20X- Serie, deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_102720) [Manual ACT20X- series, english](https://mdcop.weidmueller.com/mediadelivery/asset/900_102722) [20210120 Security Advisory - WI-Manager affected by MundM Software fdtCONTAINER vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_189001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Ex universal measurement isolating transformer and trip amplifier for RTD-/ TC temperature and DC-current-/ voltage signals Add-on housing for TS35 rail mounting Secure isolation EN 61010, 3-way isolation up to 2.6 kV AC/DC of all circuits against each other |
Short specification |
Ex universal measurement isolating transformer and trip amplifier for RTD-/ TC temperature and |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![FMEX](/picture/FMEX.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![IECEXKEM](/picture/IECEXKEM.gif) ![KEMAATEX](/picture/KEMAATEX.gif) |
Approvals | DNVGL; |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |