Properties
Version | Terminal cover, yellow, PVC, Height: 25 mm, Width: 19.5 mm, Depth: 1 mm, V-2 |
Order No. | 0297600000 |
Type | AD 3 SAK4 |
GTIN (EAN) | 4008190173395 |
Qty. | 50 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Width | 19.5 mm |
Width (inches) | 0.768 inch |
Net weight | 0.56 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PVC |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | End and intermediate plate |
Snap-on | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0297600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |