Properties
Version | Terminal cover, Transparent, PVC, Height: 62 mm, Width: 1 mm, Depth: 7.1 mm, V-2 |
Order No. | 0447700000 |
Type | AD ST5/E L=1M |
GTIN (EAN) | 4032248147151 |
Qty. | 1 |
Depth | 7.1 mm |
Depth (inches) | 0.28 inch |
Height | 62 mm |
Height (inches) | 2.441 inch |
Width | 1 mm |
Width (inches) | 0.039 inch |
Net weight | 10 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PVC |
Colour | Transparent |
UL 94 flammability rating | V-2 |
Version | Hood |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74459) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0447700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0447700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |