Properties
Order No. | 2907490000 |
Type | ADAPTER CBX200 - MINI USB |
GTIN (EAN) | 4099986188617 |
Qty. | 1 items |
Net weight | 10 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
Type | RS232 (4-pole 2.5-mm jack plug) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-21-92-90 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 19-20-05-92 |
ECLASS 13.0 | 19-20-05-92 |
ECLASS 14.0 | 19-20-05-92 |
Is accessory of
-
Item No.:7760054233Packaging unit:1 PC
Temperature converter, Input : Temperature, PT100, Output : 0(4)-20 mA
-
Item No.:7760054184Packaging unit:1 PC
Temperature converter, Input : Temperature, thermocouple, Output : 0(4)-20 mA
-
Item No.:7760054188Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x 0(4) - 20 mA
-
Item No.:7760054183Packaging unit:1 PC
Temperature converter, Input : Temperature, PT100, Output : 0(4)-20 mA
-
Item No.:7760054234Packaging unit:1 PC
Temperature converter, Input : Temperature, thermocouple, Output : 0(4)-20 mA
-
Item No.:7760054187Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA
-
Item No.:7760054236Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA
-
Item No.:7760054237Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x 0(4) - 20 mA