Properties
Version | Automatic machines, Crimping machine |
Order No. | 3064900000 |
Type | ADAPTER PCV HT0 |
GTIN (EAN) | 4099987058353 |
Qty. | 1 items |
Net weight | 50 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-21-92-90 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 19-20-05-92 |
ECLASS 13.0 | 19-20-05-92 |
ECLASS 14.0 | 19-20-05-92 |
ROHS | Conform |
Is accessory of
Automatic MachinesCrimping machines