Properties
Version | Tools, Accessories |
Order No. | 2888450000 |
Type | ADJUSTABLE SQUARE |
GTIN (EAN) | 4064675875499 |
Qty. | 1 items |
Net weight | 44.8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Angle |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC002111 |
ETIM 8.0 | EC002111 |
ETIM 9.0 | EC002111 |
ETIM 10.0 | EC002111 |
ECLASS 11.0 | 21-04-17-21 |
ECLASS 12.0 | 21-04-17-21 |
ECLASS 13.0 | 21-04-17-21 |
ECLASS 14.0 | 21-04-17-21 |
ECLASS 15.0 | 21-04-17-21 |