Properties
Version | Cover profile, RS 100 Transparent, Cover profile high height, Width: 2000 mm |
Order No. | 4169330000 |
Type | ADP 11 |
GTIN (EAN) | 4008190229030 |
Qty. | 2 |
Depth | 74.5 mm |
Depth (inches) | 2.933 inch |
Height | 113 mm |
Height (inches) | 4.449 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Length | 0 mm |
Net weight | 557.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PVC |
Material | PVC |
UL 94 flammability rating | V-0 |
Colour | Transparent |
Colour chart (similar) | - |
Protection degree | IP20 in installed state |
Rail | TS 32 |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm Direct mounting, without/low/high cover: 24 / 69 / 99 mm Dimensions of the PCB Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension of ADP section = PCB length - 1 mm Example: PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm" |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103304) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=4169330000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |
Is accessory of
-
Item No.:4352940000Packaging unit:2 Meter
Profile housing, RS 100 black, Extruded profile, Width: 2000 mm
-
Item No.:4010870000Packaging unit:2 Meter
Profile housing, RS 100 Pebble grey, Extruded profile, Width: 2000 mm
-
Item No.:4144870000Packaging unit:2 Meter
Profile housing, RS 100 orange, Extruded profile, Width: 2000 mm
Electronics HousingsProfile housingsRS 100 - Profile housingPF RS 100 - Extruded profile