Properties
Version | A-series, End bracket |
Order No. | 2570250000 |
Type | AEB 35 SCL/1 V0 BK DL |
GTIN (EAN) | 4050118580266 |
Qty. | 50 items |
Depth | 36.5 mm |
Depth (inches) | 1.437 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 5.97 g |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Rail | TS 35 |
Interlock | screwless |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74627) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2570250000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2570250000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2570250000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |