Properties
Version | A-series, End plate |
Order No. | 2532700000 |
Type | AEP 2T 2.5 3C BL |
GTIN (EAN) | 4050118544558 |
Qty. | 20 items |
Depth | 56.7 mm |
Depth (inches) | 2.232 inch |
Height | 112.64 mm |
Height (inches) | 4.435 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 5.003 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54868) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2532700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2532700000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2532700000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2736830000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2623550000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2766890000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2531310000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2531510000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, blue
-
Item No.:2531530000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, blue
-
Item No.:2531300000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2531290000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2936690000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2936700000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2936710000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 2.5 mm², dark beige
-
Item No.:2531320000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, Green/yellow