Properties
Version | A-series, End plate |
Order No. | 1547700000 |
Type | AEP 2T 2.5 BL |
GTIN (EAN) | 4050118441055 |
Qty. | 20 items |
Depth | 43.1 mm |
Depth (inches) | 1.697 inch |
Height | 88.25 mm |
Height (inches) | 3.474 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.948 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62151) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1547700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1547700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1548140000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1548070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1548060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1548130000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1548150000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1548160000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675140000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675130000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2815620000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2820640000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:3030600000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 36 V, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704400000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704360000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704390000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:3030590000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 30 V, 30 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704380000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704410000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704370000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:3030610000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 100 V, 100 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704340000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2820630000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2704330000Packaging unit:50 PC
Component terminal block, PUSH IN, dark beige, 2.5 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1547650000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:3025940000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
-
Item No.:1547640000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1547610000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2744230000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1547630000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2744240000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
-
Item No.:1547620000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2744260000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:2581280000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2723370000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2581250000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1547670000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2744270000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
-
Item No.:1547660000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue