Properties
Version | A-series, End plate |
Order No. | 2540000000 |
Type | AEP 2T 4 |
GTIN (EAN) | 4050118551839 |
Qty. | 20 items |
Depth | 46.55 mm |
Depth (inches) | 1.833 inch |
Height | 98.5 mm |
Height (inches) | 3.878 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 3.611 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74546) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2540000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2540000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2540030000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540040000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2552590000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2539970000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540020000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2539980000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2552480000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2724450000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2539990000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675190000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540250000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540230000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540260000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540290000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540270000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue