Properties
Version | A-series, End plate |
Order No. | 1521640000 |
Type | AEP 4C 2.5 BL |
GTIN (EAN) | 4050118328400 |
Qty. | 50 items |
Depth | 29.1 mm |
Depth (inches) | 1.146 inch |
Height | 75.55 mm |
Height (inches) | 2.974 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.45 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62014) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1521640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1521640000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1521640000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1989820000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1989920000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1989930000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2430040000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989890000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:1989910000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1989900000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1989810000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989800000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1521730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1521700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2534740000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Dark Blue
-
Item No.:1521710000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
-
Item No.:1521790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
-
Item No.:1521770000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Item No.:2003130000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
-
Item No.:1521820000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
-
Item No.:1521720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2534750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1521690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2799150000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674760000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2466530000Packaging unit:50 PC
Fuse terminal, PUSH IN, 2.5 mm², 400 V, 10 A, black
-
Item No.:2466610000Packaging unit:50 PC
Fuse terminal, PUSH IN, 2.5 mm², 12 V, 10 A, black
-
Item No.:2466600000Packaging unit:50 PC
Fuse terminal, PUSH IN, 2.5 mm², 24 V, 10 A, black