Properties
Version | A-series, End plate |
Order No. | 2918300000 |
Type | AEP DT 1.5 4C |
GTIN (EAN) | 4099986550865 |
Qty. | 50 items |
Depth | 26.3 mm |
Depth (inches) | 1.035 inch |
Height | 74.7 mm |
Height (inches) | 2.941 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.047 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Type of fixing | Snap-on |
Type of mounting | Snap-on |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_308314) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2918300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2941230000Packaging unit:100 PC
Disconnect and modular disconnect terminal, PUSH IN, 1.5 mm², 400 V, 10 A, blue
-
Item No.:2918280000Packaging unit:100 PC
Disconnect and modular disconnect terminal, PUSH IN, 1.5 mm², 400 V, 10 A, dark beige
Terminal BlocksUniversal rangePUSH IN technologyA-SeriesModular test-disconnect terminal blocks1-tier1.5 mm²