Properties
Version | A-series, End plate |
Order No. | 1993600000 |
Type | AEP IO23 |
GTIN (EAN) | 4050118378719 |
Qty. | 50 items |
Depth | 42.3 mm |
Depth (inches) | 1.665 inch |
Height | 108.15 mm |
Height (inches) | 4.258 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 3.68 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65631) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1993600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1993600000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1993600000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1992220000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2579620000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675620000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675670000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
Terminal BlocksApplication rangeSignal wiringPUSH IN technology3-tier1.5 mm²
Terminal BlocksTerminal blocks for the direct letteringApplication rangeSignal wiring for the direct lettering3-tier1.5 mm²