Properties
Version | Fuse terminal, PUSH IN, 6 mm², 10 A, black |
Order No. | 2996020000 |
Type | AFS 6 2C 6.3X32 |
GTIN (EAN) | 4099986886056 |
Qty. | 50 items |
Depth | 66.3 mm |
Depth (inches) | 2.61 inch |
Height | 82.9 mm |
Height (inches) | 3.264 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 10 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Insulating material | Wemid |
Colour | black |
Colour of operational elements | Bright orange |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | TS 35 |
Snap-on | Yes |
Type of fixing | TS 35 |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 0.8 x 4.0 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Twin wire-end ferrules, max. | 2.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Type of connection 2 | PUSH IN |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Cartridge fuse | 6.3 x 32 mm (1/4 x 1 1/4") |
Display | Without LED |
Fuse holder (cartridge holder) | Pivoting |
Leakage current, max. | 0 µA |
Operating voltage, max. | 250 V |
Type of voltage for indicator | AC/DC |
Installation advice | TS 35 |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 6 mm² |
Rated voltage to adjoining terminal | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 10 A |
Current at maximum wires | 10 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.31 mW |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319623) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2996020000) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
ROHS | Conform |
Accessories
-
-
-
-
-
-
Item No.:1460630000Packaging unit:10 PC
Miniature fuse, quick-acting, 7 A, G-Si. 6.3 x 32
-
Item No.:1460620000Packaging unit:10 PC
Miniature fuse, quick-acting, 5 A, G-Si. 6.3 x 32
-
Item No.:1460590000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 6.3 x 32
-
Item No.:1460600000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 6.3 x 32
-
Item No.:1460640000Packaging unit:10 PC
Miniature fuse, quick-acting, 10 A, G-Si. 6.3 x 32
-
Item No.:1460580000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 6.3 x 32
-
Item No.:1460650000Packaging unit:10 PC
Miniature fuse, quick-acting, 12.5 A, G-Si. 6.3 x 32
-
Item No.:1460610000Packaging unit:10 PC
Miniature fuse, quick-acting, 3 A, G-Si. 6.3 x 32
-
Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
Terminal BlocksAccessoriesFuses6.3x32
MarkersTerminal markersMultiMarkMultiFit