Properties
Version | Terminal cover, beige, PA 66, Height: 156 mm, Width: 26 mm, Depth: 74 mm, V-2 |
Order No. | 0326660000 |
Type | AH 28 SAKG28 |
GTIN (EAN) | 4008190031510 |
Qty. | 5 items |
Depth | 74 mm |
Depth (inches) | 2.913 inch |
Height | 156 mm |
Height (inches) | 6.142 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 66.8 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Hood |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0326660000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |