Properties
Version | Automatic machines, Replacement part |
Order No. | 2875560000 |
Type | AIMESA CF ECO |
GTIN (EAN) | 4064675654674 |
Qty. | 1 items |
Depth | 0.7 mm |
Depth (inches) | 0.028 inch |
9.5 mm | |
Height (inches) | 0.374 inch |
Width | 18.5 mm |
Width (inches) | 0.728 inch |
Net weight | 3 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |